IESNA:LM-63-2002
[TEST]P1055313
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H290D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]793
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
524.4 518.7 516.5 512.6 507.3 500.7 492 482.8 472.2 460.4
446.4 432.8 417.4 402.1 385.9 369.2 352.1 334.6 316.6 297.3
279.3 260 240.7 221.9 202.6 182.8 163.1 142.5 122.3 102.6
82 64 46.9 31.1 16.2 5.3 0
524.4 527.5 524 517.8 507.8 493.7 477.1 460 439.4 419.6
398.6 377.1 353.8 330.2 306.1 282.4 258.7 235.5 213.1 190.7
169.3 148.2 128 108.7 93.4 81.1 69.7 58.8 49.1 39.9
32 25 18.4 12.7 7.9 3.5 0
524.4 521.3 514.8 499.4 477.5 455.1 429.3 401.6 371.4 341.1
309.6 279.3 249.9 222.7 197.8 174.1 150 133.3 121 109.2
97.3 87.7 78.5 69.7 62.3 55.2 48.2 42.1 36.4 30.7
25 20.2 15.8 11.4 7 3.5 0
524.4 521.3 508.2 485.4 459.1 427.5 394.2 357.8 321.4 286.3
252.6 222.7 194.2 167.1 147.3 134.2 121.5 110.9 100 90.8
82.4 75 68 61.4 55.2 49.5 43.8 38.6 33.3 28.5
23.7 19.3 14.9 11 7 3.5 0
524.4 522.7 509.9 485 454.7 420.9 383.7 343.3 304.7 268.8
234.6 204.3 175 152.6 139 126.7 115.8 105.7 95.6 86.8
79.4 72.3 65.8 59.6 53.5 47.8 42.5 37.7 32.4 27.6
23.2 18.9 14.5 10.5 6.6 3.1 0
